DR 22.5/13x2 MOS SI-15
Part no.: 10.01.06.02614
Gasket made from special foam for optimal sealing of structured surfaces
Industries: Universal
| Outside diameter D | 22.5 (mm) |
| Internal diameter d | 13 (mm) |
| Height H | 2 (mm) |
| Material type | Foam rubber |
| Sealing material | Silicone SI |
| Material hardness [Shore A] | 15 (Shore A) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 13 mm |
| D | 22,5 mm |
| L | 2 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material type | Foam rubber |
| Temperature resistance | 180 °C |
| Color | beige |
| Weight | 0,3 g |
| Product family | DR-MOS SI |
Documentation
Documentation

