Schmalz at productronica 2025: clever solutions for sensitive grippers
The spring plungers FSTImc are also available with integrated flow restrictors and check valves.
The spring plunger FSTImc grips sensitive workpieces such as battery foils. It is equipped with a very soft damping spring for reliable operation. This compensates for uneven component heights and curvatures. When handling components of different sizes, the use of integrated check valves is recommended in order to safely close unused suction points. For porous workpieces, flow restrictors that can be integrated accordingly take over this function. This allows applications to be flexible in a small installation space. Thanks to its compact design, the FSTImc also fits into confined production environments, and its design protects it from dirt and mechanical influences. A vacuum-guiding profile or a rigid hose connection for load-free movement supply it with vacuum.
New vacuum and pressure switches in cube shape
With the electronic vacuum and pressure switches from the VS-V/VP-W-D series, Schmalz is presenting a compact solution for measuring and monitoring vacuum and overpressure in handling and automation systems in Munich. The robust housing in cube shape with integrated TFT display visualizes all process data even in demanding environments with dust, dirt and moisture. All parameters can be transparently input and output via the IO-Link interface, minimizing downtimes and making processes more efficient. With their sophisticated mounting concept, the switches can be flexibly integrated into panels, on walls or DIN rails. The IP65 degree of protection and brass sockets ensure reliable continuous use in industrial environments.
Intelligent control for modern production plants
Another clever solution is the mini compact terminal SCTMi, which enables users to handle airtight and slightly porous materials automatically. The series is available with up to 16 SCPMi ejectors suitable for mounting on blocks and with common communication interfaces (IO-Link, PROFINET, EtherCAT, EtherNet/IP). At productronica, Schmalz will be showcasing a new variant with interlocked valves that divides a central vacuum generator into different suction zones. Ejectors can be replaced quickly and easily. The SCTMi models already have an integrated power blow-off function as standard. With their lightweight and compact design, they are flexible to install and can withstand high accelerations on the axis.
Schmalz at productronica: Hall B3, Stand 301
Thanks to its ESD compatibility, the wear-resistant HT1-ESD material is suitable for suction cups that handle sensitive electronic components.
The mini compact terminal SCTMi can be connected to an external vacuum source and has an integrated power blow-off as standard.
Media contact
The Schmalz press team will be happy to answer any questions you may have.