Schmalz

Schmalz at FACHPACK: Innovative grippers and vacuum tube lifters for your packaging automation

Vacuum tube lifters and gripping solutions from Schmalz optimize your handling and logistics processes

At FACHPACK in September, everything will be rotating around innovative technologies for packaging materials, packaging machines and packaging design. At Schmalz’s booth, visitors will discover a wide range of innovative products. In Nuremberg, Schmalz will be showcasing practical solutions for the efficient handling of cardboard boxes, crates and many other workpieces. The portfolio ranges from modern gripping systems for automated processes to proven vacuum tube lifters that enable ergonomic working.

23 Sept 2025
25 Sept 2025
FachPack
European trade fair for packaging materials, packaging machines and packaging design
Hall / Booth
7 / 7-571
Nuremberg, Germany
www.fachpack.de

Vacuum Automation

Highlights

Schmalz offers a comprehensive range of high-quality vacuum components that can be flexibly integrated into a wide variety of applications. From powerful grippers and precise connection elements to intelligent system monitoring modules, filters and connectors - at Schmalz you will find everything you need for your processes. In addition to individual components, Schmalz also supplies complete systems, including ready-to-connect gripping systems for use in automated production, picker and distribution environments.

New

Maximum efficiency with minimum consumption - optimized for sustainable processes and versatile material handling

The new vacuum area gripping systems FA-X / FA-M move whatever comes their way - for example cardboard boxes, bags and cans, even with variable sizes, undefined storage or challenging surfaces. Thanks to integrated or external vacuum generation, they are flexible to use. The smart variant delivers process data directly to the display or via an app. A nozzle system saves up to 80 percent energy and the sealing foam can be changed quickly. Applications achieve maximum efficiency with minimum consumption - optimized for sustainable processes and versatile material handling.

More about the vacuum area gripping system

Safe food handling: from manual to automated

Whether flat, round or misshapen: the finger gripper mGrip from Schmalz reliably grips sensitive food products, whether packaged or unpackaged - from croissants to chicken thighs. Thanks to its flexible configuration options and modularity, the solution offers maximum gripping stability and adaptability. The hygienic design (degree of protection IP69K) makes the solution suitable for direct handling of food products. This makes it suitable for fast pick-and-place operations wherever sensitive workpieces need to be moved automatically.
More about the finger gripper mGrip

Stable gripping, flexible palletizing

With the underfeed gripper for palletizing and depalletizing tasks, open boxes and sensitive ready-to-shelf packaging can be handled safely - without slipping or deforming. Among other things, it handles single-variety end-of-line palletizing after filling and mixed palletizing tasks in logistics centers and in retail. Schmalz combines vacuum technology with a supporting plate. Thanks to a load capacity of 25 kilograms, the underfeed gripper is suitable for a wide range of requirements and reliably grips both horizontally and vertically. Visit us at FACHPACK and experience the underfeed gripper live on site.

Wireless, flexible, reliable - real-time communication meets innovation.

Let your systems off the leash! IO-Link Wireless is revolutionizing industrial communication through contactless data transmission between sensors, actuators and the control system. This technology simplifies the design and operation of mobile and hard-to-access applications by eliminating the need for cable connections. Users benefit from increased flexibility and efficiency, especially in robotics, where complex requirements such as many degrees of freedom and frequent gripper changes need to be implemented. Installation is uncomplicated and cost-effective, as no cabling is required. In addition, IO-Link Wireless offers high reliability with a single wireless protocol and enables easy scalability, as new devices can be retrofitted without any problems.

Vacuum handling

Highlights

Ergonomics and health protection are key issues for companies. Vacuum tube lifters and crane systems from Schmalz help to make all processes in which goods have to be picked up and moved as health-friendly, health-protective and efficient as possible.

Time to Flex!

The vacuum tube lifter JumboFlex has been the first choice for many years when it comes to effortlessly moving workpieces weighing up to 50 kilograms. With the redesign of the JumboFlex, Schmalz shows that good things can get even better: it is now even easier, more efficient and more ergonomic to operate. The redesigned handle fits perfectly in the hand and enables flexible handling for optimal use in modern production - especially when handling cardboard boxes. Visit us at the trade show and experience the versatility of the vacuum tube lifter JumboFlex in various applications.

More about the vacuum tube lifter JumboFlex

Clever gripping, safe lifting!

For loads up to 300 kilograms, the tube lifter JumboErgo impresses with its operator handle. This imitates a motorcycle throttle grip and ensures sensitive control. With its multiple suction cups, the vacuum tube lifter also adapts to unstable workpieces. The compact design, the fast 90-degree rotation function and the modular gripper system make it an efficient solution for production and logistics.

More about the vacuum tube lifter JumboErgo

The vacuum tube lifter for hygienic areas

Clean, safe, efficient: the vacuum tube lifter PalVac Sprint from Schmalz is specially designed for use in wet and hygienic areas - for example in the food product, pharmaceutical, biotech or medical industries. It enables the ergonomically safe handling of workpieces weighing up to 100 kilograms, even with frequent and fast material handling. Whether bags, buckets, barrels, jugs or frozen goods - the PalVac Sprint grips reliably and ensures optimum force transmission, even with compact or difficult-to-grip workpieces.

More about the vacuum tube lifter PalVac Sprint

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart