Manual Handling
- Ergonomic handling technology for manual workflows
- The solutions consist of a vacuum lifter and a matching crane system
- Individual design of the complete system according to ergonomic principles
Various products for the logistics industry will be on display, including manual transfer systems that support manual transfer of heavy loads and vacuum grippers that automate loading and unloading of pallets.
This is a mobile type vacuum tube lifter that can be moved to any desired location. Its compact design not only allows it to be installed in any location, but also makes it easy to maneuver during transportation. Driven by a 3-phase 200 V power supply, it can be used not only for temporary transshipment, but also for long processes such as feeding work into a processing machine.
The handle of the vacuum tube lifter JumboFlex has been renewed. The handle is now a two-button type, making it safer and easier for anyone to use. In addition, the handle is now compatible with SRC (wireless remote control), allowing the power of the vacuum pump to be turned on and off from a distance.
You can actually try out the operation at the venue.
"Robot Demo" The FQE lightweight vacuum gripper is now available with a new type of suction surface that can be freely designed. The suction surface can be designed and manufactured with a 3D printer to match the size and shape of the workpiece. A robot demonstration will be held at the venue. Please come and see it.
The FXP/FMP series, which has been popular for many years, has undergone a model change. The new vacuum gripper FA-X is equipped with an air saving function that can be controlled for each nozzle, reducing compressed air consumption by up to 80%. In addition, the updated main unit design contributes to reduced maintenance costs.