BEF-WIN 33.6x5x40 1
Part no.: 10.06.04.00011
Mounting bracket
Industries:Universal
| Width B | 33.6 (mm) |
| Height H | 5 (mm) |
| Length L | 40 (mm) |
| Wall thickness s | 1 (mm) |
Design Data
Design Data

| Attribute | Value |
|---|---|
| H | 5 mm |
| s | 1 mm |
| B | 33,6 mm |
| Y1 | 8 mm |
| X2 | 30 mm |
| X1 | 28 mm |
| d1 | 3,5 mm |
| d | 3,5 mm |
| X3 | 2,5 mm |
| L | 40 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
