Schmalz

Ordering information

The vacuum pump EVE-TR comes ready to connect.  

 

Available spare parts: Filter insert, wearing part set
Available accessories: Vacuum limiter valve   

Please try again later or contact your local contact person.

EVE-TR 100 AC3 IE3-TYP1 F

Part no.: 10.03.01.00339

Oil-free pump with constant suction rate, robust, requires little maintenance

Industries: Automotive | Electronics | Food | Glass | Metal | Packaging | Plastics | Solar | Wind Energy | Wood

Current typeThree phase A.C.
Sound pressure level at 50 Hz75 (dB(A))
Voltage at 50 HzD230 V / Y400 V ±10 %
Voltage 60 HzS065
Voltage at 60 HzD265 V / Y460 V ±10 %
Suction rate (50 Hz)98 (m³/h)
Suction rate (60 Hz)112 (m³/h)
Vacuum (50 Hz)-900 (mbar)
Rated power at 50 Hz3 (kW)
Rated power at 60 Hz3.6 (kW)
VersionIE3:EU/CN/IND
withFilter
ApprovalIE3
Weight100 (kg)
Product information
Design Data
Design image
Attribute Value
B 470  mm
B2 107,5  mm
d 12  mm
G2 G1-1/4"-F
G3 G1-1/2"-F
G5 M8-F
H 336  mm
H1 426  mm
H2 75  mm
L 844  mm
L1 863  mm
L2 140  mm
X1 398  mm
Y1 245  mm
Y2 122,5  mm
Technical Data
Attribute Value
Suction rate (50 Hz) 98  m³/h
Suction rate (60 Hz) 112  m³/h
Voltage at 50 Hz D230 V / Y400 V ±10 %
Voltage at 60 Hz D265 V / Y460 V ±10 %
Rated power at 50 Hz 3  kW
Rated power at 60 Hz 3,6  kW
Supply voltage AC3
Current type Three phase A.C.
Version IE3:EU/CN/IND
Sound pressure level at 50 Hz 75  dB(A)
Weight 100  kg
Protection type IP IP 55
Product family EVE-TR
Noise level according to DIN EN ISO 3744 (uncertainty factor KpA = 3 dB(A)), interval of 1 m, at medium load, both connection sides piped
Performance Data
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart