FQE-V Xc OV 400x280 SW80 O20
Part no.: 10.01.44.00574
Large-area vacuum gripping system with flow resistances
Industries: Logistics | Packaging
| Shape | Integrated vacuum generation |
| Function | controlled |
| Form | Oval |
| Length L | 400 (mm) |
| Width B | 280 (mm) |
| Height H | 86.3 (mm) |
| Valve type | Flow restrictor |
| Nozzle diameter | 0.8 (mm) |
| Number of suction cells | 43 |
| Number of ejectors | 3 |
| Design vacuum generator | Ejector module SEP |
| Control valve | Normally open |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 280 mm |
| dn | 10 mm |
| G2 | M5-F |
| H | 86,3 mm |
| H1 | 131,8 mm |
| H2 | 20 mm |
| L | 400 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Shape | Integrated vacuum generation |
| Form | Oval |
| Nozzle diameter | 0,8 mm |
| Control valve | Normally open |
| Construction vacuum switch | PNP switching |
| Material type | Foam open, height 20 mm |
| Number of suction cells | 43 |
| Weight | 1,7 kg |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation






