RFBP 120 120 SPB2
Part no.: 10.01.45.00082
Large-area vacuum gripping system in lightweight design RFBP
Industries: Logistics | Packaging | Universal
| Length L | 120 (mm) |
| Width B | 120 (mm) |
| Suction cup type | Bellows suction cups SPB2 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 120 mm |
| H | 85 mm |
| H1 | 75 mm |
| L | 120 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

