FGA 110 NBR-55 N010
Part no.: 10.01.06.00629
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Industries: Universal
| Size | 110 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |
| Number of folds | 1.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 7 mm |
| d2 | 80 mm |
| D1 | 123 mm |
| Dk | 86 mm |
| Dmax(S) | 130 mm |
| Dmk | 40 mm |
| Ds | 111 mm |
| H | 55 mm |
| H4 | 8 mm |
| Z (Stroke) | 29 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Number of folds | 1,5 |
| Size | 110 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 Shore A |
| Product family | FGA |
Documentation
Documentation

