Schmalz

Ordering information

The vacuum unit VAGG is supplied as a product ready to connect.

Available spare parts: vacuum gauge, oil, spare parts set float, wear parts set vacuum pump, vacuum pump

Available accessories: vacuum hose

Please try again later or contact your local contact person.
  • NEW

VAGG 21 AC3 30 MD

Part no.: 10.01.27.01970

Vacuum unit with oil-lubricated pump, vacuum reservoir, water separator and system monitoring

Suction rate (max.)21 (m³/h)
Reservoir volume30 (l)
Design Data
Design image
Attribute Value
B 360  mm
D 12  mm
D1 14  mm
D2 7,2  mm
H 733  mm
L 746  mm
Technical Data
Attribute Value
Suction rate (max.) 21  m³/h
Current type Three phase A.C.
Max. vacuum 930  mbar
Function manual drain
Documentation

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart