ISDR 90x90x13.5 R 30
Part no.: 10.01.15.00355
Sealing frame
Industries: Wood
| Width B | 90 (mm) |
| Height H | 13.5 (mm) |
| Length L | 90 (mm) |
| Type | R 30 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 90 mm |
| H | 13,5 mm |
| L | 90 mm |
Documentation
Documentation
Part no.: 10.01.15.00355
Sealing frame
Industries: Wood
| Width B | 90 (mm) |
| Height H | 13.5 (mm) |
| Length L | 90 (mm) |
| Type | R 30 |
| Attribute | Value |
|---|---|
| B | 90 mm |
| H | 13,5 mm |
| L | 90 mm |