EINS-NIP G1/4-IG 7.2 MS
Part no.: 10.08.01.00027
Plug-in nipple
Industries: Wood
| Thread G1 | G1/4"-F |
| Nominal diameter dn | 7.2 (mm) |
| Material | Brass |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 7,2 mm |
| G1 | G1/4"-F |
Documentation
Documentation
Part no.: 10.08.01.00027
Plug-in nipple
Industries: Wood
| Thread G1 | G1/4"-F |
| Nominal diameter dn | 7.2 (mm) |
| Material | Brass |
| Attribute | Value |
|---|---|
| dn | 7,2 mm |
| G1 | G1/4"-F |