SET PXT 64 1LT FANUC
Part no.: 10.01.49.00013
Complete flange for connection to lightweight robots
Utilization design | Modular gripper system |
Dmk | 64 (mm) |
Number of longitudinal beams | 1 |
for | FANUC |
Type | ca-15iA |
Weight | 304 (g) |
Design Data
Design Data

Attribute | Value |
---|---|
B | 86 mm |
d | 4,1 mm |
Dmk | 64 mm |
G1 | M4-M |
H | 22 mm |
L | 105 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Number of longitudinal beams | 1 |
for | FANUC |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation