- NEW
PSSG X 290x215 SI-55 M6-IG
Part no.: 10.01.54.00084
Gripper for the handling of paper, fabric and plastic bags
Shape | Integrated vacuum generation |
Ls | 290 (mm) |
Suction cup width Bs | 215 (mm) |
Height H | 72 (mm) |
Material hardness [Shore A] | 55 (Shore A) |
Additional function suction cup | NFC-TAG |
Thread G4 | M6-F |
Design Data
Design Data

Attribute | Value |
---|---|
b2 | 131 mm |
Bmax(S) | 220 mm |
Bs | 215 mm |
G2 | G1/8"-F |
G4 | M6-F |
H | 72 mm |
H1 | 118 mm |
l2 | 206 mm |
Ls | 290 mm |
Lmax.(S) | 295 mm |
SW2 | 3 mm |
X3 | 65 mm |
Y3 | 95 mm |
Z (Stroke) | 11 mm |
NFC-TAG |
Technical Data
Technical Data
Attribute | Value |
---|---|
Dimension (LxW) | 290x215 |
Shape | X |
Shape | Integrated vacuum generation |
Material hardness [Shore A] | 55 Shore A |
Material | SI |
Lift capacity (horizontal) | 15 kg |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation