Schmalz

Ordering information

Suction cup SPB1 (elastomer part + connection element) is delivered assembled. As an alternative the individual parts can also be ordered separately. To do this, the following ordering steps are required:

  • Suction cup of type SPB1 (step 1) – elastomer part, available in various diameters
  • Connection element of type SC (step 2) – available with various threads

 

Available accessories: filter screen, suction cup insert

Please try again later or contact your local contact person.

SPB1 50 ED-65 SC050

Part no.: 10.01.06.02456

Bellows suction cup (round) with 1.5 corr. for dynamic handling of cardboard and rigid packaging

Industries: Packaging

Size50
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Number of folds1.5
Product information
Design Data
Design image
Attribute Value
d 11  mm
d1 17,5  mm
d2 32,3  mm
D1 55,2  mm
Dk 21,6  mm
Dmax(S) 58,4  mm
Ds 51,4  mm
H 32  mm
H2 7  mm
Z (Stroke) 18  mm
Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Technical Data
Attribute Value
Suction force (-600mbar) 54,7  N
Pull-off force 72,7  N
Lateral force 31,2  N
Volume 30,18  cm³
Workpiece radius min. (convex) 40  mm
Hose inner diameter (recom.) d 6  mm
Size 50
Nipple family SC 050
Number of folds 1,5
Suction cup material Elastodur ED
Material hardness [Shore A] 65  Shore A
Weight 13,1  g
Product family SPB1
Note: Suction force: The suction force values are theoretical values at -0.6 bar vacuum and a dry, smooth and even workpiece surface – they are specified without safety factors. Hose inner diameter: The recommended hose diameter refers to a hose length of approx. 2 m
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart