DR-SPK 110 MOS EPDM-15
Part no.: 10.01.01.12074
Sealing ring for suction plate SPK
| Size | 110 |
| Material type | Foam rubber |
| Material hardness [Shore A] | 15 (Shore A) |
| Sealing material | EPDM |
| Color | black |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Ds | 110 mm |
| H | 21,5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material hardness [Shore A] | 15 Shore A |
| Weight | 58 g |
Documentation
Documentation
