VCBL-S6-CUP 125x75x50 TV+ME
Part no.: 10.01.12.04628
Vacuum block for SCM/Morbidelli console - Type 6
Industries: Wood
| Dimension (LxW) | 125x75 |
| Height H | 50 (mm) |
| Additional function vacuum block | Touch valve + diaphragm |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 75 mm |
| B1 | 129 mm |
| H | 50 mm |
| H1 | 64,5 mm |
| H2 | 42 mm |
| L | 125 mm |
| L1 | 135 mm |
| R1 | 33 mm |
Documentation
Documentation





