Schmalz

Ordering information

The claw pump EVE-KL, available in three sizes for all common supply voltages, is supplied as a ready-to-connect product.

Available spare parts: Replacement filters in paper and polyester

Please try again later or contact your local contact person.

EVE-KL 100 AC3 IE3-TYP1 F

Part no.: 10.03.01.00683

Oil-free pump with constant suction rate, robust, requires little maintenance

VersionIE3:EU/CN/IND
Voltage 50 HzS095
Voltage at 50 HzS095
Voltage 60 Hz460V-AC3
withFilter
Suction rate (50 Hz)100 (m³/h)
Suction rate (60 Hz)120 (m³/h)
Vacuum (50 Hz)950 (mbar)
Vacuum (60 Hz)950 (mbar)
ApprovalUL/CSA
Rated power at 50 Hz2.2 (kW)
Rated power at 60 Hz2.2 (kW)
Weight121 (kg)
Product information
Design Data
Design image
Attribute Value
B 440  mm
B1 537  mm
B2 70  mm
G2 G1-1/2"-F
G3 G2-1/2"-F
G5 M10-F
H 431  mm
L 735  mm
H1 532,5  mm
L2 70  mm
L1 768  mm
Y1 300  mm
X1 600  mm
Technical Data
Attribute Value
Vacuum (50 Hz) 950  mbar
Vacuum (60 Hz) 950  mbar
Suction rate (50 Hz) 100  m³/h
Suction rate (60 Hz) 120  m³/h
Voltage at 50 Hz S095
Voltage at 60 Hz 460 V - three phase A.C.
Rated power at 50 Hz 2,2  kW
Rated power at 60 Hz 2,2  kW
Supply voltage AC3
Current type Three phase A.C.
Version IE3:EU/CN/IND
Weight 121  kg
Protection type IP IP 55
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart