- NEW
FA-Mb SVK 442 3R18 O20
Part no.: 10.01.38.10054
Vacuum area gripping system for external vacuum generation
Industries: Universal
| Length L | 442 (mm) |
| Width B | 130 (mm) |
| Function | Basic |
| Arrangement suction cells | 3 rows, 18 mm |
| Material type | Foam open, height 20 mm |
| Valve type | Check valve |
| Suction force at -250 mbar | 550 (N) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| D | 32 mm |
| H | 70 mm |
| H1 | 112 mm |
| H2 | 20 mm |
| L | 442 mm |
| L2 | 402 mm |
| L3 | 134,3 mm |
| Y1 | 90 mm |
| Check valve |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Function | Basic |
| Arrangement suction cells | 3 rows, 18 mm |
| Sealing element | Sealing Foam |
| Material type | Foam open, height 20 mm |
| Number of suction cells | 65 |
| Control valve | Normally open |
| Optimal operating pressure | 5 bar |
| Suction force at -250 mbar | 550 N |
| Weight | 2,1 kg |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
E-Plan Macro
E-Plan Macro
Documentation
Documentation











