- NEW
FGA 20 HT1-ESD-60 N062
Part no.: 10.01.06.06216
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Industries: Electronics
| Size | 20 |
| Suction cup material | High temperature material HT1-ESD |
| Material hardness [Shore A] | 60 (Shore A) |
| Number of folds | 1.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 4,5 mm |
| d2 | 11 mm |
| D1 | 19,9 mm |
| Dk | 10 mm |
| Dmax(S) | 21 mm |
| Ds | 18,1 mm |
| H | 15,2 mm |
| H2 | 3,8 mm |
| H3 | 8,7 mm |
| Z (Stroke) | 5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Number of folds | 1,5 |
| Suction force (-600mbar) | 4,7 N |
| Size | 20 |
| Suction cup material | High temperature material HT1-ESD |
| Weight | 1,7 g |
| Workpiece radius min. (convex) | 30 mm |
| Product family | FGA |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.



