Schmalz

Ordering information

The suction cup SFB1 (elastomer part + connection nipple) is delivered assembled.

 

Available spare parts: suction cup SFB1, connection nipple SC

Back to product family
Please try again later or contact your local contact person.

  • NEW

SFB1 10 HT1-ESD-60 M5-AG

Part no.: 10.01.06.06290

Bellows suction cup (round) for gentle handling of thin and flexible workpieces

Industries: Battery | Electronics | Glass | Solar

Size10
Suction cup materialHigh temperature material HT1-ESD
Material hardness [Shore A]60 (Shore A)
Product familySFB1
Design Data
Design image
Attribute Value
Dmax(S) 11  mm
Ds 10  mm
d2 4,2  mm
dn 1,8  mm
G1 M5-AG
LG1 4,7  mm
H 17,3  mm
SW1 8  mm
Z (Stroke) 2,5  mm
Technical Data
Attribute Value
Pull-off force 2,7  N
Suction force (-600mbar) 0,5  N
Volume 0,3  cm³
Size 10
Number of folds 1,5
Suction cup material High temperature material HT1-ESD
Material hardness [Shore A] 60  Shore A
Weight 2  g
Product family SFB1
Note: Suction force: The suction force values are theoretical values at -0.6 bar vacuum and a dry, smooth and even workpiece surface – they are specified without safety factors. Hose inner diameter: The recommended hose diameter refers to a hose length of approx. 2 m
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart