DI-SCHN 3.3x766
Part no.: 10.01.18.04267
Sealing cord
Outside diameter D | 3.3 (mm) |
Length L | 766 (mm) |
Operating temperature | °C |
Design Data
Design Data
Attribute | Value |
---|---|
D | 3,3 mm |
L | 766 mm |
Part no.: 10.01.18.04267
Sealing cord
Outside diameter D | 3.3 (mm) |
Length L | 766 (mm) |
Operating temperature | °C |
Attribute | Value |
---|---|
D | 3,3 mm |
L | 766 mm |