ERS SNG-V-HP 6 1.5 25
Part no.: 10.01.29.00577
Set of spare parts
Utilization design | Needle gripper |
Size | V-HP |
contains | Gripping surface PTFE |
Number of needles | 6 |
Needle diameter | 1.5 (mm) |
Needle stroke Z(NA) | 25 (mm) |
Technical Data
Technical Data
Attribute | Value |
---|---|
Needle diameter | 1,5 mm |
Number of needles | 6 |
Documentation
Documentation