SA-NIP N016 M5-AG DN250
Part no.: 10.01.06.04365
Suction cup connection nipple
Nipple family | N 016 |
Thread G1 | M5-M |
Length L1 | 16 (mm) |
Fitting length | 5 (mm) |
Nominal diameter dn | 2.5 (mm) |
SW2 | 3 (mm) |
Material | Austenitic stainless steel |
Design Data
Design Data

Attribute | Value |
---|---|
dn | 2,5 mm |
D | 6,5 mm |
D2 | 5,8 mm |
G1 | M5-M |
L | 5 mm |
L1 | 16 mm |
L2 | 3,5 mm |
L3 | 2,5 mm |
LG1 | 5 mm |
SW1 | 7 mm |
SW2 | 3 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Nipple family | N 016 |
Material | Austenitic stainless steel |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation