PFG 50 SI-55 N008
Part no.: 10.01.01.00037
Flat suction cup (round) for smooth or slightly rough surfaces
Size | 50 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 (Shore A) |
Material characteristics | FDA-compatible |
Design Data
Design Data

Attribute | Value |
---|---|
d | 8 mm |
d1 | 20 mm |
Dk | 29,1 mm |
Dmax(S) | 53,5 mm |
Ds | 50 mm |
H | 15 mm |
H2 | 7 mm |
Z (Stroke) | 4 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Suction force (-600mbar) | 91 N |
Volume | 7,08 cm³ |
Workpiece radius min. (convex) | 75 mm |
Size | 50 |
Nipple family | N 008 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Weight | 10,5 g |
Product family | PFG |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.