MUTT G1/4x6 ST-VZ
Part no.: 20.03.09.00020
Hexagon nut
Thread G | G1/4 |
Length L | 6 (mm) |
Material | Steel |
Surface | galvanised |
Design Data
Design Data
Attribute | Value |
---|---|
Thread G | G1/4 |
L | 6 mm |
SW1 | 17 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Surface | galvanised |
Material | Steel |