Schmalz

Mechanical Clamps VCMC-S4-QUICK

For TVN systems from SCM · Clamping range up to 85 mm · With quick adjustment

Go directly to the products

Triangular clamping disc with tool-free quick adjustment enables shortest set-up times

Holds even narrow workpieces securely with clamping forces of up to 700 N

No additional medium required, as the clamp can be activated via operating vacuum of the CNC machining centre

Special friction materials on the clamping disc and clamping surface ensure a secure hold even with high machining forces

Design
  • Triangular clamping disc (1) is adjustable in clamping height and contact surface on the workpiece without tools and is lowered by activating the vacuum
  • Extension (2) for adjusting the clamping range
  • Friction material (3) for optimizing lateral force absorption
  • Robust main body (4) made of aluminum with dovetail mount (5) for fixing on TVN consoles from SCM / Morbidelli
  • Durable sealing frame (6) optimized for effortless sliding of the clamp on the console
Technical Data
  • Clamping system for SCM TVN consoles
  • For frames and window profiles
  • With mechanical pre-fixation
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Industry sector

1 - 1 from 1 results

VCMC-S4-QUICK 145x145x50 15-85

Part no.: 10.01.12.04760

Mechanical clamp for narrow and frame parts, SCM console Type 4

ShapeQUICK
Dimension (LxW)145x145
Height H50 (mm)
Stroke Z9 (mm)
Clamping range [mm]15.0 ... 85.0 mm

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart