Schmalz

  • NEW

Flat Suction Cups OCR

Suction area (Ø) from 10 to 50 mm

Go directly to the products

Handling of rough surfaces with sealing ring made of special foam

Soft sealing lip made of CR-20 adapts optimally to workpiece unevenness

Design
  • Adaptable suction cup OCR with sealing foam (2) and connecting element (1)
Technical Data
  • Diameter: 10 to 50 mm
  • Material: CR
Industries
  • Metal
  • Universal
  • Wood
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Size
Connection
Suction cup material
Labeling
Industry sector

1 - 7 from 7 results

  • NEW
OCR 25 CR-20 G1/8-AG

Part no.: 10.01.01.16072

Flat suction cup (round) for smooth or slightly rough surfaces

Size25
Suction cup materialChloroprene CR
Material hardness [Shore A]20 (Shore A)
ConnectionG1/8"-M
  • NEW
OCR 15 CR-20 G1/8-AG

Part no.: 10.01.01.16070

Flat suction cup (round) for smooth or slightly rough surfaces

Size15
Suction cup materialChloroprene CR
Material hardness [Shore A]20 (Shore A)
ConnectionG1/8"-M
  • NEW
OCR 35 CR-20 G1/4-AG

Part no.: 10.01.01.16074

Flat suction cup (round) for smooth or slightly rough surfaces

Size35
Suction cup materialChloroprene CR
Material hardness [Shore A]20 (Shore A)
ConnectionG1/4"-M
  • NEW
OCR 30 CR-20 G1/8-AG

Part no.: 10.01.01.16073

Flat suction cup (round) for smooth or slightly rough surfaces

Size30
Suction cup materialChloroprene CR
Material hardness [Shore A]20 (Shore A)
ConnectionG1/8"-M
  • NEW
OCR 10 CR-20 M5-AG

Part no.: 10.01.01.16069

Flat suction cup (round) for smooth or slightly rough surfaces

Size10
Suction cup materialChloroprene CR
Material hardness [Shore A]20 (Shore A)
ConnectionM5-M
  • NEW
OCR 20 CR-20 G1/8-AG

Part no.: 10.01.01.16071

Flat suction cup (round) for smooth or slightly rough surfaces

Size20
Suction cup materialChloroprene CR
Material hardness [Shore A]20 (Shore A)
ConnectionG1/8"-M
  • NEW
OCR 50 CR-20 G1/4-AG

Part no.: 10.01.01.16075

Flat suction cup (round) for smooth or slightly rough surfaces

Size50
Suction cup materialChloroprene CR
Material hardness [Shore A]20 (Shore A)
ConnectionG1/4"-M

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart