Schmalz

Ordering information

Floating suction cup SBS is delivered assembled. The assembly consists of:

  • Floating suction cup of type SBS – available in various diameters
  • Elastomer buffer made of the material HT1
  • Optional product addition: central support

 

Available spare parts: Elastomer buffer, friction ring

Please try again later or contact your local contact person.

SBS 40 SF G1/8-IG AL

Part no.: 10.01.01.12638

Floating suction cup for handling sensitive workpieces

Industries: Electronics | Packaging | Solar | Wood

Diameter40 (mm)
ShapeStandard flow
Compressed air connectionG1/8"-F
MaterialAluminum
Product information
Design Data
Design image
Attribute Value
B 41  mm
D 40  mm
G1 G1/8"-F
G2 M4-F
G3 G1/8"-F
H 17  mm
H1 17,4  mm
LG1 5  mm
LG2 6  mm
LG3 6  mm
X1 32  mm
Technical Data
Attribute Value
Holding force 6,5  N
Air consumption 6  m³/h
Air consumption [l/min] 100  l/min
Pressure range (operating pressure) [bar] 1.0 ... 6.0 bar
Weight 51  g
Product family SBS
Note: Air consumption: The values provided are based on an operating pressure of 5 bar, measured on a suction-tight workpiece. The actual values may differ depending on the properties of the workpiece.
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart