BE-50-F-BEW-EVE-HIGH-STACK
Part no.: 11.01.43.00197
Operating unit for vacuum tube
Design Data
Design Data
Attribute | Value |
---|---|
B | 165 mm |
H | 262 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Lift capacity | 50 kg |
Weight | 0.84 kg |
Category | Operating unit |