VCBL-K1-HD 128x75x100 S-360-15
Part no.: 10.01.12.05274
Vacuum block for Schmalz 1-circuit console
Shape | Heavy duty |
Dimension (LxW) | 128x75 |
Height H | 100 (mm) |
Arrangement | insertable 360°/15° |
Design Data
Design Data

Attribute | Value |
---|---|
B | 128 mm |
B1 | 128 mm |
H | 100 mm |
H1 | 107 mm |
L | 75 mm |
L1 | 170 mm |
Documentation
Documentation