VCBL-K1 140x115x85
Part no.: 10.01.12.01553
Vacuum block for Schmalz 1-circuit console
Industries: Wood
| Dimension (LxW) | 140 x 115 |
| Dimension suction plate bottom | 140 x 115 mm |
| Height H | 85 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 115 mm |
| H | 85 mm |
| L | 140 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Dimension suction plate bottom | 140x115 mm |
| Weight | 0,79 kg |
Documentation
Documentation









