VCBL-K1 130x30x85 D-360
Part no.: 10.01.12.01558
Vacuum block for Schmalz 1-circuit console
| Dimension (LxW) | 130 x 30 |
| Dimension suction plate bottom | 140 x 115 mm |
| Height H | 85 (mm) |
| Arrangement | Can be turned 360° |
Design Data
Design Data
| Attribute | Value |
|---|---|
| H | 85 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Dimension suction plate bottom | 140x115 mm |
Documentation
Documentation








