SXT-CON-GB-MO-1.5IN
Part no.: 10.07.13.00117
Gear bracket for tube, modular, for swivel arms and to connect with Round Tooling
Industries: Automotive | Metal
| Material | Aluminum |
| Connection 1 | 1.5 Inch |
| Shape | Male openable |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 35 mm |
| D | 35 mm |
| d | 38,1 mm |
| d1 | 8,5 mm |
| H | 69,5 mm |
| H2 | 26 mm |
| L | 68,5 mm |
| L2 | 36,5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Aluminum |
| Shape | Male openable |
| Weight | 205 g |
| Product family | SXT |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation









