Schmalz

Ordering information

The suction cup FSGC (elastomer part + connection element) is delivered assembled. The product consists of:

  • Suction cup type FGC - elastomer part, available in different diameters
  • Connection element type SC - available with various threads
Please try again later or contact your local contact person.

FSGC 50 NBR-55 G3/8-AG

Part no.: 10.01.06.05658

Bellow suction cup (round) for logistics applications for handling a wide range of workpieces

Industries: Logistics | Packaging

Size50
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyFSGC
Number of folds4.5
Product information
Design Data
Design image
Attribute Value
Z (Stroke) 31  mm
H 62,5  mm
D1 49,5  mm
d2 34,5  mm
Ds 47  mm
Dmax(S) 51  mm
dn 10,3  mm
G1 G3/8"-M
G1 G3/8-AG
LG1 10  mm
SW1 22  mm
Technical Data
Attribute Value
Number of folds 4,5
Size 50
Suction cup material Nitrile rubber NBR
Suction force (-600mbar) 55  N
Product family FSGC
Material hardness [Shore A] 55  Shore A
Nipple material Aluminum
Pull-off force (real) 59  N
Volume 52,4  cm³
Hose inner diameter (recom.) d 9  mm
Note: Suction force: The suction force values are theoretical values at -0.6 bar vacuum and a dry, smooth and even workpiece surface – they are specified without safety factors. Hose inner diameter: The recommended hose diameter refers to a hose length of approx. 2 m
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart