V-RING 105x18 V-110 S NBR
Part no.: 10.07.08.00161
V-ring
Internal diameter d | 105 (mm) |
Length L | 18 (mm) |
Material | Nitrile rubber NBR |
Design Data
Design Data
Attribute | Value |
---|---|
d | 105 mm |
L | 18 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Material | Nitrile rubber NBR |
Documentation
Documentation