SFB1 30 HT1-60 G1/4-AG
Part no.: 10.01.06.04417
Bellows suction cup (round) for very uneven workpieces flexible workpieces
Size | 30 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 (Shore A) |
Design Data
Design Data

Attribute | Value |
---|---|
Dmax(S) | 31.5 mm |
Ds | 30 mm |
d2 | 9.9 mm |
dn | 4.1 mm |
G1 | G1/4-AG |
LG1 | 10 mm |
H | 26.4 mm |
SW1 | 17 mm |
Z (Stroke) | 8 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Pull-off force | 23.7 N |
Suction force (-600mbar) | 4.6 N |
Volume | 2.9 cm³ |
Size | 30 |
Number of folds | 1.5 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Product family | SFB1 |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation