Schmalz

  • NEW
  • EFFICIENT

Vacuum Units VH-OG Plus

Suction rate 21, 40, 63 and 100 m³/h

Go directly to the products

Oil-lubricated pump for vibration-free operation and continuous delivery of suction air with maximum vacuum to 98 %

Activatable energy-saving function enables potential savings of over 50 %

Vacuum reservoir keeps the workpiece safe in the event of a brief power failure

Maximum safety thanks to vacuum monitoring with visualization via vacuum display and signal tone

Complete solution ready-to-connect for immediate use without any further installation work

Design
  • Oil-lubricated vacuum pump (1) and control (2) with main switch, CEE plug connector (3) and potential-free contact (9) with release signal
  • Base housing (4) with reservoir (5), integrated non-return valve and digital vacuum switch (6), optional wheels for mobile use
  • Vacuum connection incl. solids filter (7) to prevent dirt from entering the reservoir and ball valve (8)
Technical Data
  • Suction rate: 21 to 100 m³/h
  • Max. vacuum: 98 %
  • Version: Plus with oil-lubricated pump, control and energy-saving function
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Suction rate (max.)
Reservoir volume
Labeling
Industry sector

1 - 4 from 4 results

  • NEW
  • EFFICIENT
VH-OG Plus 63 100

Part no.: 10.01.55.00022

Vacuum unit with vacuum pump and accumulator

ShapePlus
Design vacuum generatorOil-lubricated pump EVE-OG
Suction rate (max.)63 (m³/h)
Reservoir volume100 (l)
Width B623 (mm)
Height H862 (mm)
Max. vacuum-980 (mbar)
withFilter
Operation modeelectronic air-saving function
Additional functionVacuum switch digital
Voltage at 50 HzD230 V / Y400 V ±10 %
  • NEW
  • EFFICIENT
VH-OG Plus 100 100

Part no.: 10.01.55.00023

Vacuum unit with vacuum pump and accumulator

ShapePlus
Design vacuum generatorOil-lubricated pump EVE-OG
Suction rate (max.)100 (m³/h)
Reservoir volume100 (l)
Width B623 (mm)
Height H862 (mm)
Max. vacuum-980 (mbar)
withFilter
Operation modeelectronic air-saving function
Additional functionVacuum switch digital
Voltage at 50 HzD230 V / Y400 V ±10 %
  • NEW
  • EFFICIENT
VH-OG Plus 21 30

Part no.: 10.01.55.00020

Vacuum unit with vacuum pump and accumulator

ShapePlus
Design vacuum generatorOil-lubricated pump EVE-OG
Suction rate (max.)21 (m³/h)
Reservoir volume30 (l)
Width B457 (mm)
Height H711 (mm)
Max. vacuum-980 (mbar)
withFilter
Operation modeelectronic air-saving function
Additional functionVacuum switch digital
Voltage at 50 HzD230 V / Y400 V ±10 %
Voltage at 60 HzD265 V / Y460 V ±10 %
  • NEW
  • EFFICIENT
VH-OG Plus 40 50

Part no.: 10.01.55.00021

Vacuum unit with vacuum pump and accumulator

ShapePlus
Design vacuum generatorOil-lubricated pump EVE-OG
Suction rate (max.)40 (m³/h)
Reservoir volume50 (l)
Width B457 (mm)
Height H834 (mm)
Max. vacuum-980 (mbar)
withFilter
Operation modeelectronic air-saving function
Additional functionVacuum switch digital
Voltage at 50 HzD230 V / Y400 V ±10 %

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart