SC-A 055-AR G3/8-IG L
Part no.: 10.01.06.03166
Schmalz-Connector upper part
| Connection type | 055-AR |
| Thread G1 | G3/8"-F |
| Length L | 17 (mm) |
| Shape | Self Locking |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 8.9 mm |
| D2 | 13 mm |
| G1 | G3/8"-F |
| L | 17 mm |
| L2 | 14.8 mm |
| LG1 | 12 mm |
| SW1 | 22 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Connection type | 055-AR |
| Material | Aluminum |
| Shape | Self Locking |
| Weight | 13.8 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
