Schmalz

Vacuum Suction Cups

Our product range includes a variety of suction cups with various shapes, sizes and materials, providing the right suction cup for every application. Suction cups consist of a elastomer part and a connection nipple.

Filter results

Number of folds
Size
Dimension (LxW)
Suction cup material
Product family
Connection
Thread G1
Height H
Labeling
Industry sector
Sensitive Electronics Perfectly Handled
  • NEW

Sensitive Electronics Perfectly Handled

Minimized marks, maximized ESD protection – With our suction cups made from the new material HT1-ESD, we are setting new standards for handling sensitive components.

Bell-Shaped Suction Cups (Round)

  • Round geometry for universal applications
  • Special inner structure enables a safe hold, even on oily surfaces
  • Suction cup connection, vulcanized for high stability, or available as a modular variant for material separation
  • Product variants made from the performance material Elastodur for highly dynamic handling processes
Show category

Bell-Shaped Suction Cups (Oval)

  • Elongated geometry for challenging applications with narrow workpieces
  • Special inner structure enables a safe hold even on oily surfaces
  • Suction cup connector vulcanized on for high stability or available as a modular variant for material separation
  • Product variants made from the performance material Elastodur for highly dynamic handling processes
Show category

Sealing Profiles

  • Profiles for rough, fine or textured surfaces
  • For constructing special suction plates
  • Various geometries and materials
Show category

Test Sets

  • Teaching materials for your own training courses on vacuum technology in schools and educational institutions
Show category

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select