Schmalz

Vacuum Lifting Devices VacuMaster Multi

Handling large, heavy wooden boards, either airtight or porous

Handling of large and heavy, airtight or porous wooden boards up to 400 kg
Product Inquiry

Ergonomic assistance at any working height

High suction capacity and large suction plates for secure handling of porous workpieces

Active blow off using a reversing valve for fast depositing of workpieces

Fast and efficient handling of heavy workpieces with precise, continuous swiveling by 90° (optional)

Robust design for use in rough working environments

Awarded the seal of approval by Aktion Gesunder Rücken e. V.

Schmalz vacuum lifters and crane systems support the back and musculoskeletal system when lifting light and heavy loads. They reduce strain and help to make the work environment ergonomic. This is confirmed by the independent association Aktion Gesunder Rücken e. V. (AGR) with its seal of approval.

Download flyer
Design
  • Vacuum lifting device (1) with movable operator handle to adjust the working height
  • High-power vacuum blower (2) with centrifugal mass to delay vacuum dissipation in event of a power failure
  • Reversing valve (3) to quickly release the load
  • Electric drive (4) for continuous and precise swiveling by 90° (optional)
  • Large suction plates (5) that can be moved along the beam
Technical Data
Type Max. lift capacity horizontal [kg] Max. lift capacity vertical [kg] Workpiece format min. [mm] Workpiece format max. [mm] No. suction plates Size suction plates [mm]
Multi 400 400 - 1,100 x 700 4,100 x 2,100 1 1,000 x 675
Multi 400 400 - 1,400 x 1,100 5.600 x 2,100 2 1,000 x 675
Multi 400/150 90° 400 150 1,100 x 700 4,100 x 2,100 1 1,000 x 675
Multi 400/300 90° 400 300 1,400 x 1,100 5.600 x 2,100 2 1,000 x 675
Multi 400/300 90° 400 300 2,200 x 1,000 5,600 x 2,100 8 ∅ 400

 

Type Main beam length L [mm] Overall height H [mm] Operator handle L1 [mm] Weight [kg]
Multi 400 - 520 1,050 80
Multi 400 2,000 600 1,050 133
Multi 400/150 90° - 540 1,050 101
Multi 400/300 90° 2,000 620 1,050 159
Multi 400/300 90° 2,500 630 1,050 189

Videos

Discover application examples of the product in various industries - user-friendly, informative and practical.

No suitable videos found? Then take a look at our media center.
Product Inquiry

Spare parts

Accessories

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart