Schmalz

Please try again later or contact your local contact person.
  • NEW

VCBL-R 145x145x125 30/40 TV

Part no.: 10.01.12.05444

Vacuum block for grid tables

Dimension (LxW)145x145
Height H125 (mm)
Grid30 x 30 / 40 x 40 mm
Additional function vacuum blockTouch valve
Design Data
Design image
Attribute Value
B 145  mm
B1 130  mm
H 125  mm
H1 133.7  mm
L 145  mm
L1 130  mm
Technical Data
Attribute Value
Grid 30 x 30 / 40 x 40 mm
Documentation

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart