QV G1-IG
Part no.: 10.05.06.00086
Pinch valve
Outside diameter D | 70 (mm) |
Length L | 120 (mm) |
Design Data
Design Data
Attribute | Value |
---|---|
L | 120 mm |
Part no.: 10.05.06.00086
Pinch valve
Outside diameter D | 70 (mm) |
Length L | 120 (mm) |
Attribute | Value |
---|---|
L | 120 mm |