GR-E SGM-HPm 30 DES 0.7 SET
Part no.: 10.01.17.00684
Gripping element for magn. grippers for adaptation to component contour and application process
Industries: Automotive | Metal
| Utilization design | Magnetic gripper SGM-HPm |
| Size | 30 |
| Function | Destacking |
| Type | SET |
Design Data
Design Data
| Attribute | Value |
|---|---|
| G1 | M4-M |
| H | 19.1 mm |
| H2 | 5.4 mm |
| L | 29.5 mm |
| X1 | 19.7 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Operating temperature | °C |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
