Schmalz

Please try again later or contact your local contact person.

SVB-Y 8-6/6-4

Part no.: 10.09.02.00091

Plug connection, Y

Length L37 (mm)
MaterialPlastics
Operating temperature-20 ... 60 °C
Nominal size6 (mm)
Design Data
Design image
Attribute Value
B 14.43  mm
d 8  mm
D1 13.4  mm
L 37  mm
Technical Data
Attribute Value
Nominal size 6  mm
Material Plastics
Operating temperature -20 ... 60 °C
Weight 17  g
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart