- NEW
SAX 40 ED-85 G1/4-IG
Part no.: 10.01.19.00362
Bell suction cup (round) for best adaptation to strongly curved surfaces
| Size | 40 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 85 (Shore A) |
| Connection | G1/4"-F |
| Number of folds | 0 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 6.75 mm |
| Dmax(S) | 45.4 mm |
| Ds | 41.3 mm |
| G1 | G1/4"-F |
| H | 36.1 mm |
| LG1 | 15 mm |
| SW1 | 22 mm |
| Z (Stroke) | 7.1 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 69 N |
| Lateral force | 49 N |
| Lateral force oily surface | 71 N |
| Volume | 8.5 cm³ |
| Workpiece radius min. (convex) | 25 mm |
| Size | 40 |
| Connection | G1/4"-F |
| Number of folds | 0 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 85 Shore A |
| Weight | 38.3 g |
| Product family | SAX |
Documentation
Documentation






