ADP-EJ 45.5x21x44-G1/4-IG SEAC VA-S
Part no.: 10.02.02.03483
Ejector adapter
Length L | 45.5 (mm) |
Width B | 21 (mm) |
Height H | 44 (mm) |
Thread G1 | G1/4"-F |
Utilization design | Compact ejector SEAC |
Design Data
Design Data

Attribute | Value |
---|---|
B | 21 mm |
B2 | 7 mm |
d | 6.6 mm |
d2 | 11 mm |
G1 | G1/4"-F |
H | 44 mm |
L | 45.5 mm |
L2 | 22 mm |
X1 | 30 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation