ECBPMi 24V-DC FK
Part no.: 10.03.01.00500
CobotPump (Mini) for electrical vacuum generation for collaborative robots
| Voltage DC | 24 V - DC |
| Rated current | 0.3 (A) |
| Electrical connection | Spring contact |
| Operating temperature | 0 ... 40 °C |
| Suction rate (max.) | 1.6 (l/min) |
| Rated power | 7.2 (W) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 63 mm |
| D2 | 35.5 mm |
| D mk1 | 46 mm |
| G1 | M4-F |
| G2 | G1/4"-F |
| L | 56.4 mm |
| L1 | 61.4 mm |
| LG1 | 6 mm |
| LG2 | 11 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (max.) | 1.6 l/min |
| Voltage DC | 24 V - DC |
| Rated power | 7.2 W |
| Rated current | 0.3 A |
| Electrical connection | Spring contact |
| Operating temperature | 0 ... 40 °C |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English | |
| English |


