SAUG-ANB G1/4-AG 80 MOD
Part no.: 10.01.03.00352
Suction cup connection (rigid)
Suction cup connection | G1/4"-M |
Length L | 80 (mm) |
Design Data
Design Data

Attribute | Value |
---|---|
G1 | G1/4"-M |
G2 | G1/8"-F |
L | 80 mm |
L1 | 50 mm |
SW1 | 17 mm |
Documentation
Documentation