Schmalz

Ordering information

The bellows suction cup, available in various diameters, is optionally delivered with a glued sealing ring.

Back to product family
Please try again later or contact your local contact person.

  • NEW

FSGA 33 NK-45 G1/4-AG FP120

Part no.: 10.01.06.06328

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Wood

Size33
Number of folds1.5
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
Additional function suction cupwith flight pin 120
Design Data
Design image
Attribute Value
Additional function suction cup with flight pin 120
H 31  mm
dn 1.1  mm
d2 17  mm
G1 G1/4"-M
LG1 11  mm
SW1 17  mm
Z (Stroke) 9  mm
Ds 30  mm
Dmax(S) 38  mm
Technical Data
Attribute Value
Number of folds 1.5
Size 33
Suction cup material Natural rubber NK
Material hardness [Shore A] 45  Shore A
Suction force (-600mbar) 12.6  N
Product family FSGA
Workpiece radius min. (convex) 40  mm
Pull-off force 39.6  N
Weight 16  g
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart